Locking Devices, Industrial, Flanged Receptacle, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non-Grounding, L18-20R, Screw Terminal, White
Image of 71820ER Locking Devices, Industrial, Flanged Receptacle, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non-Grounding, L18-20R, Screw Terminal, White

Locking Devices, Industrial, Flanged Receptacle, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non-Grounding, L18-20R, Screw Terminal, White

Brand: Bryant

Catalog ID: 71820ER

Locking Devices, Industrial, Flanged Receptacle, 20A 3-Phase Wye 120/208V AC, 4-Pole 4-Wire Non-Grounding, L18-20R, Screw Terminal, White.

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

71820ER

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

20A Flanged Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Equipment Base

Type

Flanged Receptacle

UPC

781786698109

Dimensions

Dimensions

3.06 in x 3.06 in x 2.03 in

Display Size

Standard Sized Product

Height

2.03 in

Length

3.06 in

Width

3.06 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Current Amperage Description

20 Amp

Current Rating

20 A

Phase

Three Phase

Voltage Rating

3 Phase Y 120/208 VAC

Voltage Rating Description

3 Phase Y 120/208V AC

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

4-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

L18-20R

Logistics

Carton Quantity

10