Locking Devices, Industrial, Flanged Receptacle, 30A 600V AC, 2-Pole 3-Wire Grounding, L9-30R, Screw Terminal, White
Image of 70930ER Locking Devices, Industrial, Flanged Receptacle, 30A 600V AC, 2-Pole 3-Wire Grounding, L9-30R, Screw Terminal, White

Locking Devices, Industrial, Flanged Receptacle, 30A 600V AC, 2-Pole 3-Wire Grounding, L9-30R, Screw Terminal, White

Brand: Bryant

Catalog ID: 70930ER

Locking Devices, Industrial, Flanged Receptacle, 30A 600V AC, 2-Pole 3-Wire Grounding, L9-30R, Screw Terminal, White

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

70930ER

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

30A Flanged Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Equipment Base

Type

Flanged Receptacle

UPC

781786691902

Dimensions

Dimensions

2.88 in x 2.88 in x 2.02 in

Display Size

Standard Sized Product

Height

2.02 in

Length

2.88 in

Width

2.88 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Terminal Screws

Current Amperage Description

30 Amp

Current Rating

30 A

Phase

Single Phase

Voltage Rating

600 VAC

Voltage Rating Description

600V AC

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

L9-30R

Logistics

Carton Quantity

10