Image of 7310 Locking Devices, Industrial, Flush Receptacle, 20A 125/250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black
Image of 7310 Locking Devices, Industrial, Flush Receptacle, 20A 125/250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Industrial, Flush Receptacle, 20A 125/250V, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black

Brand: Bryant

Catalog ID: 7310

Locking Devices, Industrial, Flush Receptacle, 20A 125/250V AC, 3-Pole 3-Wire Non-Grounding, Non-NEMA, Screw Terminal, Black

  • Flush Receptacle
  • 20A 125/250V AC
  • 3-Pole 3-Wire Non-Grounding
  • Non-NEMA
  • Screw Terminal

Standard Product

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

7310

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

20A Single Receptacle-For Replacement Use

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Style

Single Receptacle

Type

Receptacle

UPC

781786628007

Dimensions

Dimensions

3.28 in x 1.71 in x 1.14 in

Display Size

Standard Sized Product

Height

1.14 in

Length

3.28 in

Width

1.71 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Current Rating

20 A

Phase

Multi Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250V AC

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

Non-NEMA

Logistics

Carton Quantity

10

Resources and downloads