Locking Devices, Industrial, Flush Receptacle, 20A 250V, 2-Pole 2-Wire Non-Grounding, L2-20R, Screw Terminal, Gray
Image of 7210B Locking Devices, Industrial, Flush Receptacle, 20A 250V, 2-Pole 2-Wire Non-Grounding, L2-20R, Screw Terminal, Gray

Locking Devices, Industrial, Flush Receptacle, 20A 250V, 2-Pole 2-Wire Non-Grounding, L2-20R, Screw Terminal, Gray

Brand: Bryant

Catalog ID: 7210B

Locking Devices, Industrial, Flush Receptacle, 20A 250V,2-Pole 2-Wire Non-Grounding, L2-20R, Screw Terminal, Black

  • Flush Receptacle
  • 20A 250V
  • 2-Pole 2-Wire Non-Grounding
  • L2-20R
  • Screw Terminal

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

7210B

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Item Type

20A Single Nylon Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Single Receptacle

Type

Receptacle

UPC

781786627765

Dimensions

Display Size

Standard Sized Product

Height

1 in

Length

3.28 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Current Amperage Description

20 Amp

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

2-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Nema Rating

L2-20R

Logistics

Carton Quantity

10