Locking Devices, Industrial, Flush Receptacle, 30A 3-Phase 120V AC, 400Hz, 3-Pole 4-Wire Grounding, FSL3R, Screw Terminal, Black
Image of FSL3FR Locking Devices, Industrial, Flush Receptacle, 30A 3-Phase 120V AC, 400Hz, 3-Pole 4-Wire Grounding, FSL3R, Screw Terminal, Black

Locking Devices, Industrial, Flush Receptacle, 30A 3-Phase 120V AC, 400Hz, 3-Pole 4-Wire Grounding, FSL3R, Screw Terminal, Black

Brand: Bryant

Catalog ID: FSL3FR

Locking Devices, Industrial, Flush Receptacle, 30A 3-Phase 120V AC, 400Hz, 3-Pole 4-Wire Grounding, NEMA FSL3, Screw Terminal, Black.

  • Combination back and side wiring terminals accept #14 through #8 AWG solid or stranded conductors
  • Heavy duty mounting straps are nickel-plated to resist corrosion, wide width design assures secure assembly
  • NEMA rating and configuration are molded into face for easy identification
  • One-piece, rivetless copper-alloy contact design reduces heat buildup and provides secure blade retention
  • Designed, tested and approved for use on 400 Hz (400 cycles per second) circuits

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

FSL3FR

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

30A Single Nylon Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Single Receptacle

Type

Receptacle

UPC

781786638280

Dimensions

Dimensions

3.28 in x 1.71 in x 1.14 in

Display Size

Standard Sized Product

Height

1.14 in

Length

3.28 in

Width

1.71 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Terminal Screws

Current Amperage Description

30 Amp 400 Hz

Current Rating

30 A

Phase

Single Phase

Voltage Rating

3 Phase Delta 120 V

Voltage Rating Description

3 Phase Delta 120V

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

FSL3-R

Logistics

Carton Quantity

10