Locking Devices, Industrial, Isolated Ground Single Receptacle, 30A 3 Phase 250V AC, 3-Pole 4 wire Grounding, L15-30, Screw Terminal Nylon Polarized
Image of 71530IG Locking Devices, Industrial, Isolated Ground Single Receptacle, 30A 3 Phase 250V AC, 3-Pole 4 wire Grounding, L15-30, Screw Terminal Nylon Polarized

Locking Devices, Industrial, Isolated Ground Single Receptacle, 30A 3 Phase 250V AC, 3-Pole 4 wire Grounding, L15-30, Screw Terminal Nylon Polarized

Brand: Bryant

Catalog ID: 71530IG

Locking Devices, Industrial, Isolated Ground Single Receptacle, 30A 3 Phase 250V AC, 3-Pole 4 wire Grounding, L15-30, Screw Terminal, Orange Nylon Polarized

  • Isolated Ground Single Receptacle
  • 30A 3 Phase 250V AC
  • 3-Pole 4 wire Grounding
  • L15-30
  • Screw Terminal

General

Catalog Number

71530IG

Item Type

30A Isolated Ground Single Receptacle

Style

Single Receptacle

Type

Receptacle

UPC

781786380431

Electrical Ratings

Current Amperage Description

30 Amp

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250V AC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Certifications And Compliance

Nema Rating

L15-30R

Logistics

Carton Quantity

10