Locking Devices, Industrial, Male Plug, 15A 250V, 2-Pole 3-Wire Grounding, L6-15P, Screw Terminal, Black and White
Image of 70615NP Locking Devices, Industrial, Male Plug, 15A 250V, 2-Pole 3-Wire Grounding, L6-15P, Screw Terminal, Black and White

Locking Devices, Industrial, Male Plug, 15A 250V, 2-Pole 3-Wire Grounding, L6-15P, Screw Terminal, Black and White

Brand: Bryant

Catalog ID: 70615NP

Locking Devices, Industrial, Male Plug, 15A 250V, 2-Pole 3-Wire Grounding, L6-15P, Screw Terminal, Black and White

  • Hand grip features wide-rib, non-slip design
  • Configuration-specific plug face surrounds blades to prevent infiltration of contaminants
  • Captive, combination Slot/Phillips assembly screws
  • Double wall construction for extra durability
  • Neutral blade is nickel-plated for easy identification
  • Internal “self-centering” Triple Gripper® cord grip with “radius teeth” design provides secure cord retention

General

Catalog Number

70615NP

Item Type

15A Triple Gripper Nylon Plug

Style

Internal Cord Clamp

Type

Plugs

UPC

781786666054

Dimensions

Dimensions

1.53 in x 1.53 in x 2.18 in

Height

2.18 in

Length

1.53 in

Width

1.53 in

Electrical Ratings

Current Amperage Description

15 Amp

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Nema Rating

L6-15P

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

5400