Locking Devices, Industrial, Male Plug, 20A 3- Phase Delta 480V AC, 3-Pole 3-Wire Non-Grounding, L12-20P, Screw Terminal, Black and White
Image of 71220NP Locking Devices, Industrial, Male Plug, 20A 3- Phase Delta 480V AC, 3-Pole 3-Wire Non-Grounding, L12-20P, Screw Terminal, Black and White

Locking Devices, Industrial, Male Plug, 20A 3- Phase Delta 480V AC, 3-Pole 3-Wire Non-Grounding, L12-20P, Screw Terminal, Black and White

Brand: Bryant

Catalog ID: 71220NP

Locking Devices, Industrial, Male Nylon Plug, 20A 3-Phase Delta 480V AC, 3-Pole 3-Wire Non-Grounding, L12-20P, Screw Terminal, Black and White.

  • Hand grip features wide-rib, non-slip design
  • Configuration-specific plug face surrounds blades to prevent infiltration of contaminants
  • Captive, combination Slot/Phillips assembly screws
  • Double wall construction for extra durability
  • Neutral blade is nickel-plated for easy identification
  • Internal “self-centering” Triple Gripper® cord grip with “radius teeth” design provides secure cord retention

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

71220NP

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

20A Triple Gripper Nylon Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Type

Plugs

UPC

781786694224

Dimensions

Dimensions

2.13 in x 2.13 in x 2.86 in

Display Size

Standard Sized

Height

2.86 in

Length

2.13 in

Width

2.13 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp

Current Rating

20 A

Phase

Three Phase

Voltage Rating

3 Phase 480 VAC

Voltage Rating Description

3 Phase 480 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

L12-20P

Standards - RoHS Compliance Status

CM

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10