Locking Devices, Industrial, Male Plug, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P, Screw Terminal, Black
Image of 70630NPB Locking Devices, Industrial, Male Plug, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P, Screw Terminal, Black

Locking Devices, Industrial, Male Plug, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P, Screw Terminal, Black

Brand: Bryant

Catalog ID: 70630NPB

Locking Devices, Industrial, Male Plug, 30A 250V, 2-Pole 3-Wire Grounding, L6-30P, Screw Terminal, Black

  • Hand grip features wide-rib, non-slip design
  • Configuration-specific plug face surrounds blades to prevent infiltration of contaminants
  • Captive, combination Slot/Phillips assembly screws
  • Double wall construction for extra durability
  • Neutral blade is nickel-plated for easy identification
  • Internal “self-centering” Triple Gripper® cord grip with “radius teeth” design provides secure cord retention

Entertainment Industry Version

General

Application

Extra Heavy Duty Industrial

Catalog Number

70630NPB

Color

All Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

30A Triple Gripper Nylon Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Type

Plugs

UPC

781786666603

Dimensions

Dimensions

2.13 in x 2.13 in x 2.86 in

Display Size

Standard Sized

Height

2.86 in

Length

2.13 in

Width

2.13 in

Electrical Ratings

Amperage Rating

30 A

Connectivity

Screw Terminals

Current Amperage Description

30 Amp

Current Rating

30 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

L6-30P

Standards - RoHS Compliance Status

CM

Configuration

Cord Type

All Listed Portables

Logistics

Carton Quantity

10