
Brand: Bryant
Catalog ID: CS6365
Standard Product
Application
Extra Heavy Duty Industrial
Catalog Number
CS6365
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
50A Heavy Duty Male Plug
Material
Composite
Material - Mounting Hardware
Cord Mounted
OEM Brand Name
Hubbell Bryant
Style
Extra Heavy Duty
Type
Plugs
UPC
781786611795
Dimensions
6.38 in x 2.56 in x 2.56 in
Display Size
Standard Sized
Height
2.56 in
Length
6.38 in
Width
2.56 in
Amperage Rating
50 A
Connectivity
Screw Terminals
Current Amperage Description
50 Amp
Current Rating
50 A
Phase
Single Phase
Voltage Rating
125/250 VAC
Voltage Rating Description
125/250 VAC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#8 AWG to #4 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Cord Type
All Listed Portables
Carton Quantity
10
Pallet Quantity
750