
Brand: Bryant
Catalog ID: 7582
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
7582
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Item Type
10A Single Receptacle Non-NEMA
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Style
Single Receptacle
Type
Receptacle
UPC
781786629493
Dimensions
3.28 in x 1.38 in x 1.41 in
Display Size
Standard Sized Product
Height
1.41 in
Length
3.28 in
Width
1.38 in
Amperage Rating
10 A
Connectivity
Terminal Screws
Current Amperage Description
10 Amp
Current Rating
10 A
Phase
Single Phase
Voltage Rating
250 V
Voltage Rating Description
250V
Number Of Poles
3-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
No
Nema Rating
Non-NEMA
Carton Quantity
10