
Brand: Bryant
Catalog ID: CS8169A
Standard Product
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
CS8169A
Color
Black
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Item Type
50A Single Armored Heavy Duty Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Style
Extra Heavy Duty
Type
Receptacle
UPC
781786253131
Dimensions
3.28 in x 2.12 in x 2.44 in
Display Size
Standard Sized Product
Height
2.44 in
Length
3.28 in
Width
2.12 in
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current Amperage Description
50 Amp
Current Rating
50 A
Phase
Three Phase
Voltage Rating
3 Phase 480 VAC
Voltage Rating Description
3 Phase 480V AC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#14 AWG to #10 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Industry Standard(s)
WR Rating
Carton Quantity
5