Image of 72120IG Locking Devices, Isolated Ground, Industrial, Flush Receptacle, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, L21-20R, Screw Terminal, Orange
Image of 72120IG Locking Devices, Isolated Ground, Industrial, Flush Receptacle, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, L21-20R, Screw Terminal, Orange

Locking Devices, Isolated Ground, Industrial, Flush Receptacle, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, L21-20R, Screw Terminal, Orange

Brand:

Bryant

Catalog ID:

72120IG

Locking Devices, Isolated Ground, Industrial, Flush Nylon Receptacle, 20A 3-Phase Wye 120/208V AC, 4-Pole 5-Wire Grounding, L21-20R, Screw Terminal, Orange

  • Limits electrical noise on the equipment grounding circuit by providing two grounding paths for the installation
  • Nylon deep face design
  • Triple-wipe brass line contacts
  • Ground contacts and ground termination
  • Nickel and brass plated wrap-around steel yoke

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

72120IG

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

20A Single Nylon Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

4-Pole

OEM Brand Name

Hubbell Bryant

Series

Locking

Style

Isolated Ground

Type

Single Receptacle

UPC

781786701243

Dimensions

Dimensions

3.28 in x 1.70 in x 1.24 in

Display Size

Standard Sized Product

Height

1.24 in

Length

3.28 in

Width

1.7 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Terminal Screws

Current Rating

20 A

Phase

Three Phase

Voltage Rating

120/208 V

Voltage Rating Description

3 Phase Y 120/208V AC

Conductor Related

Number Of Wires

5-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L21-20R

Logistics

Carton Quantity

10

Resources and downloads