Locking Devices, Locking Devices, Industrial, Flanged Inlet, 20A 3-Phase Wye 120/208V AC 400Hz, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal
Image of 40045MB Locking Devices, Locking Devices, Industrial, Flanged Inlet, 20A 3-Phase Wye 120/208V AC 400Hz, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal

Locking Devices, Locking Devices, Industrial, Flanged Inlet, 20A 3-Phase Wye 120/208V AC 400Hz, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal

Brand: Bryant

Catalog ID: 40045MB

Locking Devices, Industrial, Flanged Inlet, 20A 3-Phase Wye 120/208V AC 400Hz, 4-Pole 5-Wire Grounding, Non-NEMA, Screw Terminal, White

  • Impact resistant thermoplastic construction
  • Backwired terminations for ease of installation
  • #10-32 Multiple drive terminal screws
  • Mounting screws included

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

40045MB

Color

White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

20A Flanged Inlet

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Equipment Base

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786684560

Dimensions

Dimensions

3.06 in x 3.06 in x 2.03 in

Display Size

Standard Sized Product

Height

2.03 in

Length

3.06 in

Width

3.06 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

20 Amp 400Hz

Current Rating

20 A

Dielectric Strength

Withstands 3000V Minimum

Voltage Rating

3 Phase Y 120/208 VAC

Voltage Rating Description

3 Phase Y 120/208V AC

Conductor Related

Number Of Poles

4-Pole

Number Of Wires

5-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10