Locking Devices, Locking Devices, Industrial, Flanged Inlet, 50A 250V DC/600V AC, Non-NEMA, Screw Terminal, Galvanized Steel, With Lift Cover
Image of 7968 Locking Devices, Locking Devices, Industrial, Flanged Inlet, 50A 250V DC/600V AC, Non-NEMA, Screw Terminal, Galvanized Steel, With Lift Cover

Locking Devices, Locking Devices, Industrial, Flanged Inlet, 50A 250V DC/600V AC, Non-NEMA, Screw Terminal, Galvanized Steel, With Lift Cover

Brand: Bryant

Catalog ID: 7968

Locking Devices, Industrial, Flanged Inlet with Lift Cover and Gasket, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Steel, With Lift Cover

  • Flanged Inlet with Lift Cover and Gasket
  • 50A 250V DC/600V AC
  • 3-Pole 4-Wire Grounding
  • Non-NEMA
  • Screw Terminal

Standard Product

General

Application

Extra Heavy Duty Industrial

Catalog Number

7968

Color

Metallic

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

50A Male Flanged Inlet-For Replacement Use

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Extra Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Type

Flanged Inlet

UPC

781786672208

Dimensions

Dimensions

2.77 in x 3.50 in x 3.50 in

Display Size

Standard Sized Product

Height

3.5 in

Length

2.77 in

Width

3.5 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current Amperage Description

50 Amp

Current Rating

50 A

Dielectric Strength

Withstands 3000V Minimum in

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact

Logistics

Carton Quantity

10