

Brand: Bryant
Catalog ID: CS8375MBWP
Metallic Flange and Weatherproofing Cover
Application
Extra Heavy Duty Industrial
Catalog Number
CS8375MBWP
Color
Metallic
Environmental Conditions
Weather Resistant
Insulation
Insulated Body
Item Type
50A Male Flanged Inlet
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Style
Extra Heavy Duty
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Type
Flanged Inlet
UPC
781786375208
Dimensions
2.77 in x 3.50 in x 3.50 in
Display Size
Standard Sized Product
Height
3.5 in
Length
2.77 in
Width
3.5 in
Amperage Rating
50 A
Connectivity
Pressure Terminal Screws
Current Amperage Description
50 Amp
Current Rating
50 A
Dielectric Strength
Withstands 3000V Minimum in
Voltage Rating
3 Phase 250 VAC
Voltage Rating Description
3 Phase 250V AC
Number Of Poles
3-Pole
Number Of Wires
4-Wire
Wire Size
#18 AWG to #8 AWG
Environmental Conditions
Weather Resistant
Temperature Rating
Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact
Carton Quantity
10