Image of 4710 Locking Devices, Locking Devices, Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Black
Image of 4710 Locking Devices, Locking Devices, Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Black
Image of 4710 Locking Devices, Locking Devices, Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Black
Image of 4710 Locking Devices, Locking Devices, Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Black
+1
Image of 4710 Locking Devices, Locking Devices, Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Black

Locking Devices, Locking Devices, Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Black

Brand: Bryant

Catalog ID: 4710

Locking Devices, Industrial, Flush Receptacle, 15A 125V, 2-Pole 3-Wire Grounding, L5-15R, Screw Terminal, Black

  • Reinforced thermoplastic construction
  • Single piece, all brass contacts
  • All terminals are back and side wired
  • Brass mounting strap with stainless steel grounding clip

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

4710

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

15A Nylon Single Receptacle

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Single Receptacle

Type

Receptacle

UPC

781786174016

Dimensions

Dimensions

3.28 in x 1.41 in x 1.01 in

Display Size

Standard Sized Product

Height

1.01 in

Length

3.28 in

Width

1.41 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Terminal Screws

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125V

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #8 AWG

Certifications And Compliance

Nema Rating

L5-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Pallet Quantity

4800

Resources and downloads