Locking Devices, Locking Devices, Industrial, Flush Receptacle, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Black
Image of 3769 Locking Devices, Locking Devices, Industrial, Flush Receptacle, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Black

Locking Devices, Locking Devices, Industrial, Flush Receptacle, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Black

Brand: Bryant

Catalog ID: 3769

Locking Devices, Industrial, Flush Receptacle, 50A 250V DC/600V AC, 3-Pole 4-Wire Grounding, Non- NEMA, Screw Terminal, Black

  • Flush Receptacle
  • 50A 250V DC/600V AC
  • 3-Pole 4-Wire Grounding
  • Non- NEMA
  • Screw Terminal

Standard Product

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

3769

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Item Type

50A Single Armored Heavy Duty Receptacle-For Replacement Use

Material

Composite

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Style

Extra Heavy Duty

Type

Receptacle

UPC

781786652804

Dimensions

Dimensions

3.28 in x 2.12 in x 2.44 in

Display Size

Standard Sized Product

Height

2.44 in

Length

3.28 in

Width

2.12 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current Amperage Description

50 Amp

Current Rating

50 A

Phase

Multi Phase

Voltage Rating

250 VDC/600 VAC

Voltage Rating Description

250 VDC/600 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Logistics

Carton Quantity

10