
Brand: Bryant
Catalog ID: 4710IG
Isolated Ground
Application
Extra Heavy Duty Industrial Specification Grade
Catalog Number
4710IG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Item Type
15A Nylon Single Receptacle
Material
Composite
Material - Mounting Hardware
Screw Mounting
OEM Brand Name
Hubbell Bryant
Series
Locking
Style
Isolated Ground
Type
Single Receptacle
UPC
781786656147
Dimensions
3.28 in x 1.41 in x 1.01 in
Display Size
Standard Sized Product
Height
1.01 in
Length
3.28 in
Width
1.41 in
Amperage Rating
15 A
Connectivity
Terminal Screws
Current Amperage Description
15 Amp
Current Rating
15 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125V
Number Of Poles
2-Pole
Number Of Wires
3-Wire
Wire Size
#14 AWG to #8 AWG
Environmental Conditions
Indoor Dry Unless Protected By Additional Means
EU RoHS Indicator
Yes
Nema Rating
L5-15R
Standards - RoHS Compliance Status
CM
Carton Quantity
10
Pallet Quantity
4800