Locking Devices, Male Plug, 15A 125V, 2-Pole 3- Wire Grounding, L5-15P, Screw Terminal, Black, Water/Dust-Tight Housing
Image of BRY24W47BK Locking Devices, Male Plug, 15A 125V, 2-Pole 3- Wire Grounding, L5-15P, Screw Terminal, Black, Water/Dust-Tight Housing

Locking Devices, Male Plug, 15A 125V, 2-Pole 3- Wire Grounding, L5-15P, Screw Terminal, Black, Water/Dust-Tight Housing

Brand: Bryant

Catalog ID: BRY24W47BK

Watertight Devices, Locking Devices, Male Plug, 15A 125V, 2-Pole 3- Wire Grounding, L5-15P, Screw Terminal, Black, Water/Dust-Tight Housing

  • Triple bypass seal keeps water away from electrical connections and works with previously installed devices
  • Corrosion-resistant connection points
  • High conductivity brass termination
  • Cone seal accomodates any cable range
  • Keyed interior for easy installation

General

Catalog Number

BRY24W47BK

Color

Black

Item Type

15A Watertight Plug

Performance

  • Dielectric voltage:2000V AC if rated 300V or less, 3000V AC if rated above 300V
  • Moisture resistance:UL Listed to 3R, 3RX, 4, 4X, 6, 6P, 12
  • UV resistance:All exposed materials are UV stabilized
  • Flammability:UL94V2 (plugs, connectors, and interiors)

Type

Plugs

UPC

781786378285

Dimensions

Dimensions

1.85 in x 1.85 in x 3.21 in

Height

3.21 in

Length

1.85 in

Width

1.85 in

Electrical Ratings

Amperage Rating

15 A

Current Amperage Description

15 Amp

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#16/3 SJ to #10/3 SJ, #18/3 S to #12/3 S

Certifications And Compliance

Industry Standard(s)

  • IP69K
  • Listed to UL498
  • Certified to CSA C22.2 No. 42
  • Meets NEMA® WD-1, WD-6, and ANSI Standards
  • IP66 Suitability
  • NSF Certified (plugs, connectors and receptacles)

Nema Rating

L5-15P

Operational

Performance

  • Dielectric voltage:2000V AC if rated 300V or less, 3000V AC if rated above 300V
  • Moisture resistance:UL Listed to 3R, 3RX, 4, 4X, 6, 6P, 12
  • UV resistance:All exposed materials are UV stabilized
  • Flammability:UL94V2 (plugs, connectors, and interiors)

Logistics

Carton Quantity

10