Locking Devices, Male Plug Interior, 15A 125V, 2- Pole 3-Wire Grounding, L5-15P, Screw Terminal, Black, Water/Dust-Tight Housing
Image of BRY24W47IN Locking Devices, Male Plug Interior, 15A 125V, 2- Pole 3-Wire Grounding, L5-15P, Screw Terminal, Black, Water/Dust-Tight Housing

Locking Devices, Male Plug Interior, 15A 125V, 2- Pole 3-Wire Grounding, L5-15P, Screw Terminal, Black, Water/Dust-Tight Housing

Brand: Bryant

Catalog ID: BRY24W47IN

Watertight Devices, Locking Devices, Male Plug Interior, 15A 125V, 2- Pole 3-Wire Grounding, L5-15P, Screw Terminal, Black, Water/Dust-Tight Housing

  • Male Plug Interior
  • 15A 125V
  • 2- Pole 3-Wire Grounding
  • L5-15P
  • Screw Terminal

General

Catalog Number

BRY24W47IN

Item Type

15A 125V Watertight Plug Replacement Interior

Type

Interiors

UPC

781786378292

Electrical Ratings

Amperage Rating

15 A

Current Amperage Description

15 Amp

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

L5-15P

Logistics

Carton Quantity

10