Locking Devices, Marine Grade, Female Connector Body, 15A 125V/10A 250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Yellow
Image of 7565NCCR Locking Devices, Marine Grade, Female Connector Body, 15A 125V/10A 250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Yellow

Locking Devices, Marine Grade, Female Connector Body, 15A 125V/10A 250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Yellow

Brand: Bryant

Catalog ID: 7565NCCR

Locking Devices, Marine Grade, Female Connector Body, 10A 250V, 3-Pole 3-Wire Non Grounding, Non-NEMA, Screw Terminal, Corrosion-Resistant, Yellow

  • Female Connector Body
  • 10A 250V
  • 3-Pole 3-Wire Non Grounding
  • Non-NEMA
  • Screw Terminal

Corrosion Resistant

General

Application

Heavy Duty Industrial

Catalog Number

7565NCCR

Color

Black, White

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

10A Triple Gripper Nylon Connector Non-NEMA

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

Internal Cord Clamp

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786010604

Dimensions

Dimensions

1.53 in x 1.53 in x 2.95 in

Display Size

Standard Sized Product

Height

2.95 in

Length

1.53 in

Width

1.53 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current Amperage Description

10 Amp

Current Rating

20 A

Voltage Rating

250 V

Voltage Rating Description

250 V

Conductor Related

Conductor Range

#14 AWG to #12 AWG

Number of Conductors

3-Wire Non-Grounding

Number Of Poles

3-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #10 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Nema Rating

Non-NEMA

Operational

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Logistics

Carton Quantity

10