Image of SAB12A Locking Devices, Twist-Lock®«, Accessories, 1/2" NPT Conduit Adapter
Image of SAB12A Locking Devices, Twist-Lock®«, Accessories, 1/2" NPT Conduit Adapter

Locking Devices, Twist-Lock®«, Accessories, 1/2" NPT Conduit Adapter

Brand: Bryant

Catalog ID: SAB12A

Locking Devices, Twist-Lock®«, Accessories, 1/2" NPT Conduit Adapter

  • 1/2" NPT Conduit Adapter

Product details

General

Catalog Number

SAB12A

Color

Metallic

EU RoHS Indicator

No

Item Type

Accessories

Material

Aluminum

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Style

For Power Interrupting Devices

Type

Liquidtight Adapter

UPC

781786253247

Dimensions

Display Size

Standard Sized

Electrical Ratings

Connectivity

In Place of Cord Grip

Conductor Related

Cord Type

All Listed Portables

Logistics

Carton Quantity

5

Resources and downloads