Image of CS6364L Locking Devices, Twist-Lock®, Economy, Female Connector Body, 50A125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black
Image of CS6364L Locking Devices, Twist-Lock®, Economy, Female Connector Body, 50A125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Twist-Lock®, Economy, Female Connector Body, 50A125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand: Bryant

Catalog ID: CS6364L

Economy, Female Connector Body, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal

  • 50A 125/250V
  • 3-Pole 4-Wire Grounding
  • Non-NEMA
  • Screw Terminal

Product details

General

Application

Heavy Duty Industrial

Catalog Number

CS6364L

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

50A Nylon Connector

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

Series

Replacement Part

Style

Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Locking Connector

UPC

783585320687

Dimensions

Dimensions

5.50 in x 2.40 in x 2.40 in

Display Size

Standard

Height

2.4 in

Length

5.5 in

Width

2.4 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Screw Terminals

Current Rating

50 A

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Conductor Range

#6 AWG

Number of Conductors

4-Wire Grounding

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Logistics

Carton Quantity

30

Pallet Quantity

1620

Resources and downloads

Specifications