Locking Devices, Twist-Lock®, Economy, Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black
Image of CS6365L Locking Devices, Twist-Lock®, Economy, Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black
Image of CS6365L Locking Devices, Twist-Lock®, Economy, Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Twist-Lock®, Economy, Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand: Bryant

Catalog ID: CS6365L

Economy Male Plug, 50A 125/250V, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal

  • 3-Pole 4-Wire Grounding
  • Non-NEMA
  • Screw Terminal

Economy Version

General

Application

Heavy Duty Industrial

Catalog Number

CS6365L

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

50A Male Nylon Plug

Material - Mounting Hardware

Cord Mounted

Series

Replacement Part

Style

Heavy Duty

Type

Locking Plug

UPC

783585320694

Dimensions

Dimensions

6.38 in x 2.56 in x 2.56 in

Display Size

Standard Sized

Height

2.56 in

Length

6.38 in

Width

2.56 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Terminal Screws

Current Rating

50 A

Phase

Single Phase

Voltage Rating

125/250 VAC

Voltage Rating Description

125/250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Standards - RoHS Compliance Status

CM

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

30

Pallet Quantity

1620