Locking Devices, Twist-Lock®, Economy, Male Plug, 50A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black
Image of CS8365L Locking Devices, Twist-Lock®, Economy, Male Plug, 50A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

Locking Devices, Twist-Lock®, Economy, Male Plug, 50A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

Brand: Bryant

Catalog ID: CS8365L

Locking Devices, Economy, Male Plug, 50A 3-Phase Delta 250V AC, 3-Pole 4-Wire Grounding, Non-NEMA, Screw Terminal, Black

  • Male
  • 50A 3-Phase Delta 250V AC
  • 3-Pole 4-Wire Grounding
  • Non-NEMA
  • Screw Terminal

Economy Version

General

Application

Heavy Duty Industrial

Catalog Number

CS8365L

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

50A Male Nylon Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Style

Heavy Duty

Type

Plugs

UPC

783585320748

Dimensions

Dimensions

6.38 in x 2.56 in x 2.56 in

Display Size

Standard Sized

Height

2.56 in

Length

6.38 in

Width

2.56 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Terminal Screws

Current Amperage Description

50 Amp

Current Rating

50 A

Phase

Three Phase

Voltage Rating

3 Phase 250 VAC

Voltage Rating Description

3 Phase 250 VAC

Conductor Related

Number Of Poles

3-Pole

Number Of Wires

4-Wire

Wire Size

#18 AWG to #8 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

30

Pallet Quantity

1500