Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 250V, 2-Pole 3-Wire Grounding, 6-20P, Yellow, Single Pack, Hi-Viz Yellow
Image of BRY5466NPSY Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 250V, 2-Pole 3-Wire Grounding, 6-20P, Yellow, Single Pack, Hi-Viz Yellow
Image of BRY5466NPSY Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 250V, 2-Pole 3-Wire Grounding, 6-20P, Yellow, Single Pack, Hi-Viz Yellow

Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 250V, 2-Pole 3-Wire Grounding, 6-20P, Yellow, Single Pack, Hi-Viz Yellow

Brand: Bryant

Catalog ID: BRY5466NPSY

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 20A 250V, 2-Pole 3-Wire Grounding, 6-20P, Yellow, Single Pack, Hi-Viz Yellow

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 20A 250V
  • 2-Pole 3-Wire Grounding

High-Visibility

General

Application

Extra Heavy Duty Industrial Grade

Catalog Number

BRY5466NPSY

Color

Sentinel Yellow

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Tech-Spec Triple Gripper

Material

Composite

Material - Mounting Hardware

Cord Mounted

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Extra Heavy Duty

Type

Plug

UPC

781786134164

Dimensions

Dimensions

2.18 in x 1.52 in x 1.38 in

Display Size

Standard Sized

Height

1.38 in

Length

2.18 in

Weight

0.1 lb

Width

1.52 in

Electrical Ratings

Amperage Rating

20 A

Connectivity

Screw Terminals

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

5000 W

Conductor Related

Number Of Poles

2-Pole

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Nema Rating

6-20P

Configuration

Cord Type

All Portable

Logistics

Carton Quantity

10