Image of HBL2010A3GY Metal Raceway, Large Entance Fitting, HBL2000 Series, Gray
Image of HBL2010A3GY Metal Raceway, Large Entance Fitting, HBL2000 Series, Gray

Metal Raceway, Large Entance Fitting, HBL2000 Series, Gray

Brand:

Bryant

Catalog ID:

HBL2010A3GY

Metal Raceway Large Entance Fitting, HBL2000 Series

  • Uses HBL 2000 Series raceway and fitting and accessories to customize the install
  • Scratch resistant finish
  • For use upto 600V AC

Product details

General

Catalog Number

HBL2010A3GY

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Item Type

HBL2000 Series

Material

Steel

Series

  • HBL2000
  • HBL2000A
  • MetalPlugTrak

Specifications

Material - Galvanized Steel

Style

Entrance

Type

End Fittings

UPC

783585214214

Certifications And Compliance

Industry Standard(s)

  • CSA Standard C22.2 no. 62
  • E253976 /E253830 /E253833
  • UL Standard UL 5

Logistics

Carton Quantity

5

Resources and downloads

Specifications