NetSelect Products, Wall, Without Label, 1-Gang, 3-Port, Electric Ivory
Image of NSP13I NetSelect Products, Wall, Without Label, 1-Gang, 3-Port, Electric Ivory

NetSelect Products, Wall, Without Label, 1-Gang, 3-Port, Electric Ivory

Brand: Bryant

Catalog ID: NSP13I

NetSelect Wall, without Label, 1-Gang, 3-Port

  • Includes Color-Matching Screws
  • High Impact-Resistant, Thermoplastic Construction
  • Plate Profile, Color, and Surface Finish Match Hubbell Electrical Wallplates

Label Less

General

Application

Data and Communications

Catalog Number

NSP13I

Color

Ivory

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

1-Gang

Number Of Ports

3

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

883778502101

Dimensions

Size

Standard

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

3

Orientation

Vertical

Logistics

Carton Quantity

25