NetSelect Products, Wall, Without Label, 1-Gang, 3-Port, Light Almond
Image of NSP13LA NetSelect Products, Wall, Without Label, 1-Gang, 3-Port, Light Almond

NetSelect Products, Wall, Without Label, 1-Gang, 3-Port, Light Almond

Brand: Bryant

Catalog ID: NSP13LA

NetSelect Wall, without Label, 1-Gang, 3-Port

  • Includes Color-Matching Screws
  • High Impact-Resistant, Thermoplastic Construction
  • Plate Profile, Color, and Surface Finish Match Hubbell Electrical Wallplates

Label Less

General

Application

Data and Communications

Catalog Number

NSP13LA

Color

Light Almond/Office White

EU RoHS Indicator

Yes

Item Type

Material

High-Impact Thermoplastic (UL 94V-0)

Material - Mounting Hardware

Mounting Screws

Number of Gang(s)

1-Gang

Number Of Ports

3

Orientation

Vertical

Size

Standard

Type

Keystone

UPC

883778504273

Dimensions

Size

Standard

Certifications And Compliance

EU RoHS Indicator

Yes

Industry Standard(s)

UL Listed

Configuration

Number of Gang(s)

1-Gang

Number Of Ports

3

Orientation

Vertical

Logistics

Carton Quantity

25