Image of MSHB229 Occupancy Sensing Products, High Bay Sensor, 2 Relay, 120-347V AC
Image of MSHB229 Occupancy Sensing Products, High Bay Sensor, 2 Relay, 120-347V AC
Image of MSHB229 Occupancy Sensing Products, High Bay Sensor, 2 Relay, 120-347V AC
Image of MSHB229 Occupancy Sensing Products, High Bay Sensor, 2 Relay, 120-347V AC
+1
Image of MSHB229 Occupancy Sensing Products, High Bay Sensor, 2 Relay, 120-347V AC

Occupancy Sensing Products, High Bay Sensor, 2 Relay, 120-347V AC

Brand:

Bryant

Catalog ID:

MSHB229

Occupancy Sensing Products, High Bay Sensor, 2 Relay, 120-347V AC

  • 2 Relay
  • 120-347V AC

Product details

General

Catalog Number

MSHB229

Color

White

Style

Non-Dimming

Type

Sensors

UPC

781786195127

Electrical Ratings

Voltage Rating

120/347 VAC

Voltage Rating Description

120/347V AC

Logistics

Carton Quantity

10

Resources and downloads