Image of MSD1000CL Occupancy Sensors, Adaptive Dual Tech, Ceiling Mount, 1000 Square Feet, 120/277V AC, White
Image of MSD1000CL Occupancy Sensors, Adaptive Dual Tech, Ceiling Mount, 1000 Square Feet, 120/277V AC, White

Occupancy Sensors, Adaptive Dual Tech, Ceiling Mount, 1000 Square Feet, 120/277V AC, White

Brand:

Bryant

Catalog ID:

MSD1000CL

Occupancy Sensors, Adaptive Dual Tech, Ceiling Mount, 1000 Square Feet, 120/277V AC, White

  • Ceiling Mount
  • 1000 Square Feet
  • 120/277V AC
  • White

Product details

General

Catalog Number

MSD1000CL

Color

White

Series

Dual

Style

Ceiling Mount

Type

Sensors

UPC

781786195059

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

10

Resources and downloads