Brand: Bryant
Catalog ID: MSD1000C
Catalog Number
MSD1000C
Color
White
EU RoHS Indicator
Series
Dual
Style
Ceiling Mount
Type
Sensors
UPC
781786102217
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Carton Quantity
10