Brand: Bryant
Catalog ID: MSD2000CL
Catalog Number
MSD2000CL
Color
White
Series
Dual
Style
Ceiling Mount
Type
Sensors
UPC
781786195066
Voltage Rating
120/277 VAC
Voltage Rating Description
120/277V AC
Carton Quantity
10