Occupancy Sensors, Adaptive Tech Ultrasonic, Ceiling Mount, 1000 Square Feet, Line Voltage, 120V AC, White
Image of MSU1000CL Occupancy Sensors, Adaptive Tech Ultrasonic, Ceiling Mount, 1000 Square Feet, Line Voltage, 120V AC, White

Occupancy Sensors, Adaptive Tech Ultrasonic, Ceiling Mount, 1000 Square Feet, Line Voltage, 120V AC, White

Brand: Bryant

Catalog ID: MSU1000CL

Occupancy Sensors, Adaptive Tech Ultrasonic, Ceiling Mount, 1000 Square Feet, Line Voltage, 120V AC, White

  • Ceiling Mount
  • 1000 Square Feet
  • Line Voltage
  • 120V AC
  • White

General

Catalog Number

MSU1000CL

Color

White

Series

Ultrasonic

Style

Ceiling Mount

Type

Sensors

UPC

781786195073

Electrical Ratings

Voltage Rating

120/277 VAC

Voltage Rating Description

120/277V AC

Logistics

Carton Quantity

10