Image of MSAR Occupancy Sensors, Add a Relay
Image of MSAR Occupancy Sensors, Add a Relay

Occupancy Sensors, Add a Relay

Brand: Bryant

Catalog ID: MSAR

Occupancy Sensors, Add a Relay

Add a Relay

General

Catalog Number

MSAR

Color

Black

EU RoHS Indicator

Series

  • Dual
  • Ultrasonic
  • Passive Infrared

Style

Relays

Type

Accessories

UPC

781786102002

Electrical Ratings

Voltage Rating

24 VDC

Voltage Rating Description

24V DC

Certifications And Compliance

EU RoHS Indicator

Logistics

Carton Quantity

10