Brand: Bryant
Catalog ID: MSCU
Catalog Number
MSCU
Color
Black
EU RoHS Indicator
No
Series
Style
Control Units
Type
Accessories
UPC
781786102521
Voltage Rating
24 VDC
Voltage Rating Description
24V DC
Carton Quantity
10