Image of USBB20AC5LAWR Outdoor Outlet: 20A/125V Weather Resistant with Type A & C USB Ports, Light Almond

Outdoor Outlet: 20A/125V Weather Resistant with Type A & C USB Ports, Light Almond

Brand: Bryant

Catalog ID: USBB20AC5LAWR

20A Outdoor Outlet: Tamper/Weather Resistant, USB A & C Ports

Enhance your outdoor spaces with the Bryant 20A/125V Outdoor Outlet, featuring tamper-resistant and weather-resistant capabilities for durability and safety. Equipped with Type A and C USB ports, this light almond duplex receptacle offers convenient charging for devices outdoors, blending style and functionality seamlessly into your exterior decor. Ideal for patios, decks, and more, it ensures reliable and protected power access.

  • Robust Protection:Tamper-resistant and weather-resistant design
  • Integrated USB Ports:Type A and C for convenient charging
  • Stylish Design:Light almond finish complements outdoor decor.

This outdoor outlet is expertly designed with tamper-resistant and weather-resistant features, ensuring reliable and safe power access in any outdoor setting.

General

Catalog Number

USBB20AC5LAWR

UPC

781786917538

Electrical Ratings

Current / Amperage Rating

20 A

Logistics

Carton Quantity

10