
Brand: Bryant
Catalog ID: Q106O
Duplex Mounting
Application
Data/Fiber/Audio/Video
Catalog Number
Q106O
Color
Light Almond/Office White
Construction
Molded
Construction Material - Main
High-Impact Thermoplastic (UL 94V-0)
Cutout
NEMA 1-Gang
EU RoHS Indicator
Yes
Item Type
Duplex Frame
Material
High-Impact Thermoplastic (UL 94V-0)
Material - Mounting Hardware
Screw
Number of Gang(s)
1-Gang
Number Of Ports
4
Orientation
Vertical
Series
Accessory
Style
Duplex 106, 4-Port
Type
Face Plate
UPC
662620823324
Display Size
4-Port
EU RoHS Indicator
Yes
Industry Standard(s)
Number of Gang(s)
1-Gang
Number Of Ports
4
Orientation
Vertical
Carton Quantity
25