Brand: Bryant
Catalog ID: IDEVZ07W
Excellent for use with Z-Wave supported security systems to control lights in tandem with extenal triggers. Smart Home interface using RF technology. Control and monitor your home's switch-operated interior and exterior fans from anywhere. Conveniently operated through other smart home integrations with Alexa, Alarm.com, and the Google Assistant.
Actuator
Rocker
Application
Indoors
Catalog Number
IDEVZ07W
Color
WhiteLight Almond
Contact Configuration
Solid State
Environmental Conditions
Indoor
Material
Plastic and Electronics
Mounting Type
Screw
Number Of Poles
3
Operating Cycles
30000
Operating Temperature
32-104
Series
Smart Home
Size
4.1 x 1.1 x 1.713 in
Style
Decorator
Type
Z-Wave
UPC
883778316364
Amperage Rating
2.5
Frequency Rating
60 Hz
Voltage Rating
120 V
Industry Standard(s)
Z-Wave