Toggle Switches, Motor Disconnects, 3-Pole, 40A, 600V AC, Side Wired Only, Black
Image of 40003D Toggle Switches, Motor Disconnects, 3-Pole, 40A, 600V AC, Side Wired Only, Black
Image of 40003D Toggle Switches, Motor Disconnects, 3-Pole, 40A, 600V AC, Side Wired Only, Black

Toggle Switches, Motor Disconnects, 3-Pole, 40A, 600V AC, Side Wired Only, Black

Brand: Bryant

Catalog ID: 40003D

Switches and Lighting Controls, Industrial Grade, Toggle Switches, Motor Disconnects, Three Pole, 40A, 600V AC, Side Wired Only, Black

  • Toggle
  • Motor Disconnects
  • Three Pole
  • 40A
  • 600V AC

Standard Product

General

Catalog Number

40003D

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Item Type

Open Switch

Load Capacity

Inductive

Material - Mounting Hardware

Screw Mounting

OEM Brand Name

Hubbell Bryant

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Product Family

Standard Toggle

Style

Motor Controller/Disconnect

Type

Side Wire

UPC

781786631656

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

40 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

40 A

Current Rating

40 A

Phase

Three Phase

Voltage Rating

600V AC kV

Voltage Rating Description

600V AC kV

Wattage

24000 W

Conductor Related

Number Of Poles

3 Pole

Certifications And Compliance

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

Standards - RoHS Compliance Status

CM

Force Related

Load Capacity

Inductive

Operational

Operating Cycles

10,000 Cycles Minimum

Operating Temperature

Minimum Continuous -40 Deg C without Impact

Logistics

Carton Quantity

10