Brand: Bryant
Catalog ID: DRS20BLKWRTR
Application
Commercial Grade
Catalog Number
DRS20BLKWRTR
Color
Black
Environmental Conditions
Weather Resistant
EU RoHS Indicator
No
Item Type
Decorator Duplex
Material
Composite
Material - Mounting Hardware
Screw Mounting
Number Of Poles
2-Pole
OEM Brand Name
Hubbell Bryant
Series
Commercial
Style
Decorator
Type
Duplex Receptacle
UPC
781786145269
Display Size
Standard Sized Product
Weight
0.2 lb
Amperage Rating
20 A
Connectivity
Back and Side Wired Terminal Screws
Current / Amperage Rating
20 A
Current Rating
20 A
Phase
Single Phase
Voltage Rating
125 V
Voltage Rating Description
125 V
Wattage
2500
Number Of Wires
3-Wire
Wire Size
#14 AWG to #12 AWG
Nema Rating
5-20R
Carton Quantity
10