Image of BRY5662BLK Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 15A 250V, 2-Pole 3-Wire Grounding, 6-15R, Black, Single Pack
Image of BRY5662BLK Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 15A 250V, 2-Pole 3-Wire Grounding, 6-15R, Black, Single Pack

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 15A 250V, 2-Pole 3-Wire Grounding, 6-15R, Black, Single Pack

Brand: Bryant

Catalog ID: BRY5662BLK

Straight Blade Devices, Receptacles, Duplex, Commercial/Industrial Grade, 15A 250V, 2-Pole 3-Wire Grounding, 6-15R, Black, Single Pack

  • Duplex
  • Commercial/Industrial Grade
  • 15A 250V
  • 2-Pole 3-Wire Grounding
  • 6-15R

Product details

General

Application

Extra Heavy Duty Industrial Specification Grade

Catalog Number

BRY5662BLK

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Traditional Duplex

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Extra Heavy Duty

Style

Finder Groove Face

Type

Duplex Receptacle

UPC

781786005471

Dimensions

Dimensions

3.28 in x 1.54 in x 1.16 in

Display Size

Standard Sized Product

Height

1.16 in

Length

3.28 in

Weight

0.25 lb

Width

1.54 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Back and Side Wired

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

250 V

Voltage Rating Description

250 V

Wattage

3750

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

6-15R

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10

Resources and downloads