Image of 3100C6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 100A 250V AC, Watertight
Image of 3100C6W Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 100A 250V AC, Watertight
Discontinued

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 100A 250V AC, Watertight

Brand: Bryant

Catalog ID: 3100C6W

Heavy Duty Products, IEC Pin and Sleeve Devices, Industrial Grade, Female Connector Body, 100A 250V AC, 2-Pole 3-Wire Grounding, Terminal Screw, Blue, Watertight

  • Industrial Grade
  • Female Connector Body
  • 100A 250V AC
  • 2-Pole 3-Wire Grounding
  • Terminal Screw

Product details

General

Application

High Ampacity Connections

Catalog Number

3100C6W

Color

Blue

Environmental Conditions

Watertight

EU RoHS Indicator

Yes

Insulation

Insulated Body

Item Type

Watertight

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Watertight - IP67

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector

UPC

781786250123

Dimensions

Display Size

Standard Sized Product

Electrical Ratings

Amperage Rating

100 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

100 A

Current Rating

100 A

Voltage Rating

250 VAC

Voltage Rating Description

250V AC

Conductor Related

Conductor Range

#3 AWG to #1/0 AWG

Number of Conductors

3-Wire Grounding

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

Non-NEMA

Resources and downloads

Specifications