Image of 5756 Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 277V AC, 7-15P, Black, Single Pack
Image of 5756 Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 277V AC, 7-15P, Black, Single Pack

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 277V AC, 7-15P, Black, Single Pack

Brand: Bryant

Catalog ID: 5756

Straight Blade Devices, Male Plug, Heavy Duty, Industrial/Commercial Grade, Straight, 2-Pole 3-Wire Grounding, 15A 277V AC, 7-15P , Black, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 2-Pole 3-Wire Grounding
  • 15A 277V AC

Product details

General

Application

Heavy Duty

Catalog Number

5756

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Heavy Duty

Style

Clamp Type

Type

Plug

UPC

781786664302

Dimensions

Display Size

Standard Sized

Length

1.72 in

Weight

0.15 lb

Width

1.54 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current / Amperage Rating

15 A

Current Rating

15 A

Phase

Single Phase

Voltage Rating

277 V

Voltage Rating Description

277 V

Wattage

4155

Conductor Related

Cord Type

All Portable

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

7-15P

Logistics

Carton Quantity

10

Resources and downloads