Image of DRS20WWRTR Straight Blade Devices, Commercial Grade, Decorator Duplex, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White
Image of DRS20WWRTR Straight Blade Devices, Commercial Grade, Decorator Duplex, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White

Straight Blade Devices, Commercial Grade, Decorator Duplex, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White

Brand: Bryant

Catalog ID: DRS20WWRTR

Straight Blade Devices, Commercial Grade, Decorator Duplex, Weather and Tamper Resistant, 20A 125V, 2-Pole 3-Wire Grounding, 5-20R, White

  • Decorator Duplex
  • Weather and Tamper Resistant
  • 20A 125V
  • 2-Pole 3-Wire Grounding
  • 5-20R

Product details

General

Application

Commercial Grade

Catalog Number

DRS20WWRTR

Color

White

Environmental Conditions

Weather Resistant

EU RoHS Indicator

No

Item Type

Decorator Duplex

Material

Composite

Material - Mounting Hardware

Screw Mounting

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Series

Commercial

Style

Decorator

Type

Duplex Receptacle

UPC

781786141681

Dimensions

Display Size

Standard Sized Product

Weight

0.25 lb

Electrical Ratings

Amperage Rating

20 A

Connectivity

Back and Side Wired Terminal Screws

Current / Amperage Rating

20 A

Current Rating

20 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Wattage

2500

Conductor Related

Number Of Wires

3-Wire

Wire Size

#14 AWG to #12 AWG

Certifications And Compliance

Nema Rating

5-20R

Logistics

Carton Quantity

10