Image of 7465NB Locking Devices, Bryant Midget Locking, Industrial, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, ML-1P, Screw Terminal, Black
Image of 7465NB Locking Devices, Bryant Midget Locking, Industrial, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, ML-1P, Screw Terminal, Black

Locking Devices, Bryant Midget Locking, Industrial, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, ML-1P, Screw Terminal, Black

Brand: Bryant

Catalog ID: 7465NB

Locking Devices, Bryant Midget Locking, Industrial, Male Plug, 15A 125V, 2-Pole 2-Wire Non-Grounding, ML-1P, Screw Terminal, Black

Standard Product

Product details

General

Application

Extra Heavy Duty Industrial

Catalog Number

7465NB

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

Yes

Item Type

15A Midget Male Plug

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

2-Pole

OEM Brand Name

Hubbell Bryant

Style

Non-Grounding

Type

Connector Body

UPC

781786616615

Dimensions

Dimensions

1.25 in x 1.25 in x 1.60 in

Display Size

Midget Locking

Height

1.6 in

Length

1.25 in

Width

1.25 in

Electrical Ratings

Amperage Rating

15 A

Connectivity

Screw Terminals

Current Amperage Description

15 Amp

Current Rating

15 A

Phase

Single Phase

Voltage Rating

125 V

Voltage Rating Description

125 V

Conductor Related

Cord Type

All Listed Portables

Number Of Wires

2-Wire

Wire Size

#18 AWG to #12 AWG

Certifications And Compliance

Nema Rating

ML-1P

Logistics

Carton Quantity

10

Resources and downloads