Image of 7516NC Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 125/250V, 3-Pole 3-Wire Non Grounding, 10-50R
Image of 7516NC Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 125/250V, 3-Pole 3-Wire Non Grounding, 10-50R

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 125/250V, 3-Pole 3-Wire Non Grounding, 10-50R

Brand: Bryant

Catalog ID: 7516NC

Straight Blade Devices, Female Connector Body, Heavy Duty, Industrial/Commercial Grade, Straight, 50A 125/250V, 3-Pole 3-Wire Non Grounding, 10-50R, Gray, Single Pack

  • Heavy Duty
  • Industrial/Commercial Grade
  • Straight
  • 50A 125/250V
  • 3-Pole 3-Wire Non Grounding

Product details

General

Application

Heavy Duty

Catalog Number

7516NC

Color

Black

Environmental Conditions

Indoor Dry Unless Protected By Additional Means

EU RoHS Indicator

No

Insulation

Insulated Body

Item Type

Standard

Material

Composite

Material - Mounting Hardware

Cord Mounted

Number Of Poles

3-Pole

OEM Brand Name

Hubbell Bryant

Series

Industrial

Style

Extra Heavy Duty

Temperature Rating

Maximum Continuous: 75° C; Minimum Continuous: -40° C w/o impact, -25° with impact.

Type

Connector Body

UPC

781786732438

Dimensions

Dimensions

2.59 in x 5.19 in x 3.12 in

Display Size

Standard Sized Product

Height

3.12 in

Length

2.59 in

Weight

1.15 lb

Width

5.19 in

Electrical Ratings

Amperage Rating

50 A

Connectivity

Pressure Terminal Screws

Current / Amperage Rating

50 A

Current Rating

50 A

Voltage Rating

125/250 V

Voltage Rating Description

125/250 V

Conductor Related

Conductor Range

#6 AWG

Number of Conductors

3-Wire Non-Grounding

Number Of Wires

3-Wire

Certifications And Compliance

Nema Rating

10-50R

Logistics

Carton Quantity

10

Resources and downloads