Image of 7780 Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Black Polycarbonate
Image of 7780 Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Black Polycarbonate

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Black Polycarbonate

Brand: Bryant

Catalog ID: 7780

Wallplates and Boxes, Weatherproof Covers, 1- Gang, 1) 50A Locking Opening, Standard Size, Black Polycarbonate

  • 1- Gang
  • 1) 50A Locking Opening
  • Standard Size
  • Black Polycarbonate

Product details

General

Application

Locking Devices

Catalog Number

7780

Color

Black

Construction

Molded

EU RoHS Indicator

No

Item Type

Weatherproofing Covers

Knockouts

None

Material - Mounting Hardware

Vertical Mounted

Number Of Outlets

For 50A Non-Metallic Inlets

OEM Brand Name

Hubbell Bryant

Series

Replacement Part

Type

Weatherprotective Plate

UPC

781786156005

Dimensions

Display Size

1-Gang

Certifications And Compliance

Standards - RoHS Compliance Status

CM

Logistics

Carton Quantity

10