Brand: Bryant
Catalog ID: SSTP38
Application
Secures Wallplate to Box
Catalog Number
SSTP38
Construction
Fabricated
EU RoHS Indicator
No
Item Type
Replacement Wallplates Screws
Material
Stainless Steel, Type 302/304
OEM Brand Name
Hubbell Bryant
Size
Spanner Head Security Screws
Style
Screws
Type
Accessories
UPC
781786894518
Display Size
6/32 x 3/8"
Carton Quantity
100